Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02186335 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 00361109 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 3/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-3/16-12 |
| 00264830 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00321024 | N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00318444 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 00338317 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 00322327 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 01556043 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00310062 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00312028 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00314647 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00264895 | N/A Brennan 3/4 Inch (in) Female Flat Face O-Ring End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00311702 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00312000 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00264889 | N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 13/16-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00310108 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00316599 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 00310265 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02441588 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00318734 | N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 01672326 | N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00324183 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 01541514 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00321033 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00322331 | N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 5/16-24 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |