Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00327170 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00316144 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00310182 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00319312 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 00316869 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00327230 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00321929 | N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 00321906 | N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00318471 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 02481403 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00318608 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00361105 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 13/16-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 13/16-16 |
| 00311944 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00318759 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 00320224 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00264397 | N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring End Style x 1-1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-11/16-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A |
| 00316838 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00319038 | N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00312014 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00327126 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 02923754 | N/A Brennan 3/8 Inch (in) End Style x 3/8 Inch (in) Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A | End 2 Size N/A 3/8 in | End 2 Thread Size N/A |
| 00316842 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00327634 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00310417 | N/A Brennan 2 in Male Pipe Rigid End Style x 2 in Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 00318588 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 11/16-16 |