COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
451 - 475 of 856 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 7/16-20
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 5/16 in N/A 1/2-20
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 3/4-16
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 5/8 in N/A 7/8-14
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/4 in N/A 1-1/16-12
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 7/16-20
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 5/16 in N/A 1/2-20
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 9/16-18
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A 1-1/16-12
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 7/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 7/8 in N/A 1-3/16-12
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1 in N/A 1-5/16-12
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1-1/4 in N/A 1-5/8-12
N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 3/4-16
N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 1-1/16-12
N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 7/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 7/8 in N/A 1-3/16-12
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/2 in N/A 3/4-16
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 5/8 in N/A 7/8-14
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A 1-5/16-12
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1-1/4 in N/A 1-5/8-12
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1-1/2 in N/A 1-7/8-12
N/A Brennan 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 7/8 in N/A 1-3/16-12 N/A 1/2 in N/A 3/4-16
N/A Brennan 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 7/8 in N/A 1-3/16-12 N/A 3/4 in N/A 1-1/16-12
N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1/2 in N/A 3/4-16
451 - 475 of 856 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »