Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02481419 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02481421 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00473503 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02481422 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02481423 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 02481424 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 02481425 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 02481426 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 02481427 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00315007 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00320280 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 7/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 7/8 in | End 2 Thread Size N/A 1-3/16-12 |
| 02481430 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02481431 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02481432 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02481435 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 02481436 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 01502564 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 02481438 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 03821244 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 1 Inch (in) Female O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02479963 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 02479964 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02741465 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 03257426 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 04301885 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 05905407 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |