COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
601 - 625 of 856 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/2 in N/A 1-1/2-11
N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/4 in N/A 1-1/4-11
N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-1/2-11
N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 2 in N/A 2-11
N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male British Standard Pipe Parallel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-11
N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 6 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 6 mm N/A M14 x 1.5
N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 8 mm N/A M16 x 1.5
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 8 mm N/A M14 x 1.5
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 10 mm N/A M16 x 1.5
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 8 mm N/A M16 x 1.5
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 10 mm N/A M18 x 1.5
N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 12 mm N/A M20 x 1.5
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 10 mm N/A M16 x 1.5
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 12 mm N/A M18 x 1.5
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 15 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 15 mm N/A M22 x 1.5
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 10 mm N/A M18 x 1.5
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 12 mm N/A M20 x 1.5
N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 15 Millimeter (mm) Male Metric End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 15 mm N/A M22 x 1.5
N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 18 mm N/A M26 x 1.5
N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 12 mm N/A M20 x 1.5
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 18 mm N/A M26 x 1.5
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 22 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 22 mm N/A M30 x 2.0
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 20 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 20 mm N/A M30 x 2.0
N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 25 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 25 mm N/A M36 x 2.0
N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 28 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 28 mm N/A M36 x 2.0
601 - 625 of 856 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »