Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01687367 | N/A Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053708 | Drill Bit Size N/A #8 | Overall Length N/A 6 in | Shank Diameter N/A #8 |
| 04322118 | N/A Precision Twist Drill® #50 Size and 1 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053750 | Drill Bit Size N/A #50 | Overall Length N/A 6 in | Shank Diameter N/A 0.07 in |
| 01687425 | N/A Precision Twist Drill® #40 Size and 1-3/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053740 | Drill Bit Size N/A #40 | Overall Length N/A 6 in | Shank Diameter N/A #40 |
| 01687407 | N/A Precision Twist Drill® #30 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053730 | Drill Bit Size N/A #30 | Overall Length N/A 6 in | Shank Diameter N/A #30 |
| 01687402 | N/A Precision Twist Drill® #27 Size and 1-7/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053727 | Drill Bit Size N/A #27 | Overall Length N/A 6 in | Shank Diameter N/A #27 |
| 01687391 | N/A Precision Twist Drill® #21 Size and 2-1/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053721 | Drill Bit Size N/A #21 | Overall Length N/A 6 in | Shank Diameter N/A #21 |
| 01687389 | N/A Precision Twist Drill® #20 Size and 2-1/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053720 | Drill Bit Size N/A #20 | Overall Length N/A 6 in | Shank Diameter N/A #20 |
| 01687382 | N/A Precision Twist Drill® #16 Size and 2-3/16 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053716 | Drill Bit Size N/A #16 | Overall Length N/A 6 in | Shank Diameter N/A #16 |
| 01687338 | N/A Precision Twist Drill® 1/8 Inch (in) Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053608 | Drill Bit Size N/A 1/8 in | Overall Length N/A 8 in | Shank Diameter N/A 3/16 in |
| 01687353 | N/A Precision Twist Drill® 1/4 Inch (in) Size and 2-3/4 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 053616 | Drill Bit Size N/A 1/4 in | Overall Length N/A 6 in | Shank Diameter N/A 1/4 in |
| 01687081 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 2-5/16 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 052612 | Drill Bit Size N/A 3/16 in | Overall Length N/A 12 in | Shank Diameter N/A 3/16 in |
| 01687087 | N/A Precision Twist Drill® 15/64 Inch (in) Size and 2-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 052615 | Drill Bit Size N/A 15/64 in | Overall Length N/A 12 in | Shank Diameter N/A 15/64 in |
| 01687083 | N/A Precision Twist Drill® 13/64 Inch (in) Size and 2-7/16 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 052613 | Drill Bit Size N/A 13/64 in | Overall Length N/A 12 in | Shank Diameter N/A 13/64 in |
| 01687079 | N/A Precision Twist Drill® 11/64 Inch (in) Size and 2-1/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 052611 | Drill Bit Size N/A 11/64 in | Overall Length N/A 12 in | Shank Diameter N/A 11/64 in |
| 01688888 | N/A Precision Twist Drill® F Size and 2-7/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058206 | Drill Bit Size N/A F | Overall Length N/A 6 in | Shank Diameter N/A F |
| 01688880 | N/A Precision Twist Drill® A Size and 2-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058201 | Drill Bit Size N/A A | Overall Length N/A 6 in | Shank Diameter N/A A |
| 01688784 | N/A Precision Twist Drill® #7 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058107 | Drill Bit Size N/A #7 | Overall Length N/A 6 in | Shank Diameter N/A #7 |
| 01688860 | N/A Precision Twist Drill® #50 Size and 1 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058150 | Drill Bit Size N/A #50 | Overall Length N/A 6 in | Shank Diameter N/A #50 |
| 01688858 | N/A Precision Twist Drill® #49 Size and 1 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058149 | Drill Bit Size N/A #49 | Overall Length N/A 6 in | Shank Diameter N/A #49 |
| 01688855 | N/A Precision Twist Drill® #47 Size and 1 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058147 | Drill Bit Size N/A #47 | Overall Length N/A 6 in | Shank Diameter N/A 0.0785 in |
| 01688842 | N/A Precision Twist Drill® #40 Size and 1-3/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058140 | Drill Bit Size N/A #40 | Overall Length N/A 6 in | Shank Diameter N/A #40 |
| 01688840 | N/A Precision Twist Drill® #39 Size and 1-3/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058139 | Drill Bit Size N/A #39 | Overall Length N/A 6 in | Shank Diameter N/A 0.0995 in |
| 01688832 | N/A Precision Twist Drill® #34 Size and 1-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058134 | Drill Bit Size N/A #34 | Overall Length N/A 6 in | Shank Diameter N/A #34 |
| 01688824 | N/A Precision Twist Drill® #30 Size and 1-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058130 | Drill Bit Size N/A #30 | Overall Length N/A 6 in | Shank Diameter N/A #30 |
| 01688777 | N/A Precision Twist Drill® #3 Size and 2-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058103 | Drill Bit Size N/A #3 | Overall Length N/A 6 in | Shank Diameter N/A #3 |