Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 05056047 | N/A Precision Twist Drill® R56CO Series 63/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092363 | Drill Bit Size N/A 63/64 in | Overall Length N/A 6 in | Shank Diameter N/A 63/64 in |
| 05056046 | N/A Precision Twist Drill® R56CO Series 61/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092361 | Drill Bit Size N/A 61/64 in | Overall Length N/A 6 in | Shank Diameter N/A 61/64 in |
| 05056045 | N/A Precision Twist Drill® R56CO Series 59/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092359 | Drill Bit Size N/A 59/64 in | Overall Length N/A 6 in | Shank Diameter N/A 59/64 in |
| 05056040 | N/A Precision Twist Drill® R56CO Series 5/8 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092340 | Drill Bit Size N/A 5/8 in | Overall Length N/A 6 in | Shank Diameter N/A 5/8 in |
| 05056044 | N/A Precision Twist Drill® R56CO Series 57/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092357 | Drill Bit Size N/A 57/64 in | Overall Length N/A 6 in | Shank Diameter N/A 57/64 in |
| 05056043 | N/A Precision Twist Drill® R56CO Series 55/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092355 | Drill Bit Size N/A 55/64 in | Overall Length N/A 6 in | Shank Diameter N/A 55/64 in |
| 05056042 | N/A Precision Twist Drill® R56CO Series 53/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092353 | Drill Bit Size N/A 53/64 in | Overall Length N/A 6 in | Shank Diameter N/A 53/64 in |
| 05056041 | N/A Precision Twist Drill® R56CO Series 51/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092351 | Drill Bit Size N/A 51/64 in | Overall Length N/A 6 in | Shank Diameter N/A 51/64 in |
| 05056039 | N/A Precision Twist Drill® R56CO Series 49/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092349 | Drill Bit Size N/A 49/64 in | Overall Length N/A 6 in | Shank Diameter N/A 49/64 in |
| 05056038 | N/A Precision Twist Drill® R56CO Series 47/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092347 | Drill Bit Size N/A 47/64 in | Overall Length N/A 6 in | Shank Diameter N/A 47/64 in |
| 05056037 | N/A Precision Twist Drill® R56CO Series 45/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092345 | Drill Bit Size N/A 45/64 in | Overall Length N/A 6 in | Shank Diameter N/A 45/64 in |
| 05056036 | N/A Precision Twist Drill® R56CO Series 43/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092343 | Drill Bit Size N/A 43/64 in | Overall Length N/A 6 in | Shank Diameter N/A 43/64 in |
| 05255266 | N/A Precision Twist Drill® R56CO Series 41/64 Inch (in) Size Bronze and Steam Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092341 | Drill Bit Size N/A 41/64 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
| 05056035 | N/A Precision Twist Drill® R56CO Series 39/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092339 | Drill Bit Size N/A 39/64 in | Overall Length N/A 6 in | Shank Diameter N/A 39/64 in |
| 05056034 | N/A Precision Twist Drill® R56CO Series 37/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092337 | Drill Bit Size N/A 37/64 in | Overall Length N/A 6 in | Shank Diameter N/A 37/64 in |
| 05056033 | N/A Precision Twist Drill® R56CO Series 35/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092335 | Drill Bit Size N/A 35/64 in | Overall Length N/A 6 in | Shank Diameter N/A 35/64 in |
| 05056031 | N/A Precision Twist Drill® R56CO Series 3/4 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092348 | Drill Bit Size N/A 3/4 in | Overall Length N/A 6 in | Shank Diameter N/A 3/4 in |
| 05056032 | N/A Precision Twist Drill® R56CO Series 33/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092333 | Drill Bit Size N/A 33/64 in | Overall Length N/A 6 in | Shank Diameter N/A 33/64 in |
| 05255265 | N/A Precision Twist Drill® R56CO Series 31/32 Inch (in) Size Bronze and Steam Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092362 | Drill Bit Size N/A 31/32 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
| 05056030 | N/A Precision Twist Drill® R56CO Series 29/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092358 | Drill Bit Size N/A 29/32 in | Overall Length N/A 6 in | Shank Diameter N/A 29/32 in |
| 05056029 | N/A Precision Twist Drill® R56CO Series 27/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092354 | Drill Bit Size N/A 27/32 in | Overall Length N/A 6 in | Shank Diameter N/A 27/32 in |
| 05056028 | N/A Precision Twist Drill® R56CO Series 25/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092350 | Drill Bit Size N/A 25/32 in | Overall Length N/A 6 in | Shank Diameter N/A 25/32 in |
| 05056027 | N/A Precision Twist Drill® R56CO Series 23/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092346 | Drill Bit Size N/A 23/32 in | Overall Length N/A 6 in | Shank Diameter N/A 23/32 in |
| 05056026 | N/A Precision Twist Drill® R56CO Series 21/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092342 | Drill Bit Size N/A 21/32 in | Overall Length N/A 6 in | Shank Diameter N/A 21/32 in |
| 05056025 | N/A Precision Twist Drill® R56CO Series 19/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 092338 | Drill Bit Size N/A 19/32 in | Overall Length N/A 6 in | Shank Diameter N/A 19/32 in |