Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Overall Length |
|---|---|---|---|---|---|
| 01691276 | N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 39/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020039 | Drill Bit Size N/A 39/64 in | Flute Length N/A 4-7/8 in | Overall Length N/A 8-3/4 in |
| 01691232 | N/A Precision Twist Drill® 6-3/4 Inch (in) Overall Length and 3/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020024 | Drill Bit Size N/A 3/8 in | Flute Length N/A 3-1/2 in | Overall Length N/A 6-3/4 in |
| 01691270 | N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 37/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020037 | Drill Bit Size N/A 37/64 in | Flute Length N/A 4-7/8 in | Overall Length N/A 8-3/4 in |
| 01691264 | N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 35/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020035 | Drill Bit Size N/A 35/64 in | Flute Length N/A 4-7/8 in | Overall Length N/A 8-3/4 in |
| 01691304 | N/A Precision Twist Drill® 9-3/4 Inch (in) Overall Length and 3/4 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020048 | Drill Bit Size N/A 3/4 in | Flute Length N/A 5-7/8 in | Overall Length N/A 9-3/4 in |
| 01691257 | N/A Precision Twist Drill® 8-1/2 Inch (in) Overall Length and 33/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020033 | Drill Bit Size N/A 33/64 in | Flute Length N/A 4-5/8 in | Overall Length N/A 8-1/2 in |
| 01691251 | N/A Precision Twist Drill® 8-1/4 Inch (in) Overall Length and 31/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020031 | Drill Bit Size N/A 31/64 in | Flute Length N/A 4-3/8 in | Overall Length N/A 8-1/4 in |
| 01691204 | N/A Precision Twist Drill® 5-3/4 Inch (in) Overall Length and 3/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020012 | Drill Bit Size N/A 3/16 in | Flute Length N/A 2-1/2 in | Overall Length N/A 5-3/4 in |
| 01691336 | N/A Precision Twist Drill® 11 Inch (in) Overall Length and 31/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020062 | Drill Bit Size N/A 31/32 in | Flute Length N/A 6-3/8 in | Overall Length N/A 11 in |
| 01691244 | N/A Precision Twist Drill® 7-1/2 Inch (in) Overall Length and 29/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020029 | Drill Bit Size N/A 29/64 in | Flute Length N/A 4-1/8 in | Overall Length N/A 7-1/2 in |
| 01691327 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020058 | Drill Bit Size N/A 29/32 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
| 01691239 | N/A Precision Twist Drill® 7-1/4 Inch (in) Overall Length and 27/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020027 | Drill Bit Size N/A 27/64 in | Flute Length N/A 3-7/8 in | Overall Length N/A 7-1/4 in |
| 01691318 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 27/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020054 | Drill Bit Size N/A 27/32 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
| 01691234 | N/A Precision Twist Drill® 7 Inch (in) Overall Length and 25/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020025 | Drill Bit Size N/A 25/64 in | Flute Length N/A 3-5/8 in | Overall Length N/A 7 in |
| 01691308 | N/A Precision Twist Drill® 9-7/8 Inch (in) Overall Length and 25/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020050 | Drill Bit Size N/A 25/32 in | Flute Length N/A 6 in | Overall Length N/A 9-7/8 in |
| 01691299 | N/A Precision Twist Drill® 9-1/2 Inch (in) Overall Length and 23/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020046 | Drill Bit Size N/A 23/32 in | Flute Length N/A 5-5/8 in | Overall Length N/A 9-1/2 in |
| 01691286 | N/A Precision Twist Drill® 9 Inch (in) Overall Length and 21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020042 | Drill Bit Size N/A 21/32 in | Flute Length N/A 5-1/8 in | Overall Length N/A 9 in |
| 01692924 | N/A Precision Twist Drill® 17-3/8 Inch (in) Overall Length and 2 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020200 | Drill Bit Size N/A 2 in | Flute Length N/A 10-3/8 in | Overall Length N/A 17-3/8 in |
| 01691273 | N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 19/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020038 | Drill Bit Size N/A 19/32 in | Flute Length N/A 4-7/8 in | Overall Length N/A 8-3/4 in |
| 01691261 | N/A Precision Twist Drill® 8-1/2 Inch (in) Overall Length and 17/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020034 | Drill Bit Size N/A 17/32 in | Flute Length N/A 4-5/8 in | Overall Length N/A 8-1/2 in |
| 01691331 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 15/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020060 | Drill Bit Size N/A 15/16 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
| 01691213 | N/A Precision Twist Drill® 6-1/8 Inch (in) Overall Length and 1/4 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020016 | Drill Bit Size N/A 1/4 in | Flute Length N/A 2-7/8 in | Overall Length N/A 6-1/8 in |
| 01691206 | N/A Precision Twist Drill® 6 Inch (in) Overall Length and 13/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020013 | Drill Bit Size N/A 13/64 in | Flute Length N/A 2-3/4 in | Overall Length N/A 6 in |
| 01691236 | N/A Precision Twist Drill® 7 Inch (in) Overall Length and 13/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020026 | Drill Bit Size N/A 13/32 in | Flute Length N/A 3-5/8 in | Overall Length N/A 7 in |
| 01691313 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 13/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020052 | Drill Bit Size N/A 13/16 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |