Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Overall Length |
|---|---|---|---|---|---|
| 01691254 | N/A Precision Twist Drill® 8-1/4 Inch (in) Overall Length and 1/2 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020032 | Drill Bit Size N/A 1/2 in | Flute Length N/A 4-3/8 in | Overall Length N/A 8-1/4 in |
| 01691227 | N/A Precision Twist Drill® 6-1/2 Inch (in) Overall Length and 11/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020022 | Drill Bit Size N/A 11/32 in | Flute Length N/A 3-1/4 in | Overall Length N/A 6-1/2 in |
| 01691292 | N/A Precision Twist Drill® 9-1/4 Inch (in) Overall Length and 11/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020044 | Drill Bit Size N/A 11/16 in | Flute Length N/A 5-3/8 in | Overall Length N/A 9-1/4 in |
| 01691341 | N/A Precision Twist Drill® 11 Inch (in) Overall Length and 1 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020100 | Drill Bit Size N/A 1 in | Flute Length N/A 6-3/8 in | Overall Length N/A 11 in |
| 01691359 | N/A Precision Twist Drill® 12-3/4 Inch (in) Overall Length and 1-7/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020107 | Drill Bit Size N/A 1-7/64 in | Flute Length N/A 7-1/8 in | Overall Length N/A 12-3/4 in |
| 01692892 | N/A Precision Twist Drill® 17 Inch (in) Overall Length and 1-5/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020140 | Drill Bit Size N/A 1-5/8 in | Flute Length N/A 10 in | Overall Length N/A 17 in |
| 01691367 | N/A Precision Twist Drill® 12-7/8 Inch (in) Overall Length and 1-5/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020110 | Drill Bit Size N/A 1-5/32 in | Flute Length N/A 7-1/4 in | Overall Length N/A 12-7/8 in |
| 01691392 | N/A Precision Twist Drill® 14-1/4 Inch (in) Overall Length and 1-5/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020120 | Drill Bit Size N/A 1-5/16 in | Flute Length N/A 8-5/8 in | Overall Length N/A 14-1/4 in |
| 01691401 | N/A Precision Twist Drill® 14-1/2 Inch (in) Overall Length and 1-3/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020124 | Drill Bit Size N/A 1-3/8 in | Flute Length N/A 8-7/8 in | Overall Length N/A 14-1/2 in |
| 01691348 | N/A Precision Twist Drill® 11-1/4 Inch (in) Overall Length and 1-3/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020103 | Drill Bit Size N/A 1-3/64 in | Flute Length N/A 6-5/8 in | Overall Length N/A 11-1/4 in |
| 01692902 | N/A Precision Twist Drill® 17-1/8 Inch (in) Overall Length and 1-3/4 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020148 | Drill Bit Size N/A 1-3/4 in | Flute Length N/A 10-1/8 in | Overall Length N/A 17-1/8 in |
| 01691356 | N/A Precision Twist Drill® 12-1/2 Inch (in) Overall Length and 1-3/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020106 | Drill Bit Size N/A 1-3/32 in | Flute Length N/A 6-7/8 in | Overall Length N/A 12-1/2 in |
| 01691372 | N/A Precision Twist Drill® 13 Inch (in) Overall Length and 1-3/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020112 | Drill Bit Size N/A 1-3/16 in | Flute Length N/A 7-3/8 in | Overall Length N/A 13 in |
| 01691362 | N/A Precision Twist Drill® 12-3/4 Inch (in) Overall Length and 1-1/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020108 | Drill Bit Size N/A 1-1/8 in | Flute Length N/A 7-1/8 in | Overall Length N/A 12-3/4 in |
| 01692885 | N/A Precision Twist Drill® 16-3/8 Inch (in) Overall Length and 1-17/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020134 | Drill Bit Size N/A 1-17/32 in | Flute Length N/A 9-3/8 in | Overall Length N/A 16-3/8 in |
| 01691343 | N/A Precision Twist Drill® 11-1/8 Inch (in) Overall Length and 1-1/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020101 | Drill Bit Size N/A 1-1/64 in | Flute Length N/A 6-1/2 in | Overall Length N/A 11-1/8 in |
| 01692878 | N/A Precision Twist Drill® 14-7/8 Inch (in) Overall Length and 1-15/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020130 | Drill Bit Size N/A 1-15/32 in | Flute Length N/A 9-1/4 in | Overall Length N/A 14-7/8 in |
| 01691381 | N/A Precision Twist Drill® 13-1/2 Inch (in) Overall Length and 1-1/4 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020116 | Drill Bit Size N/A 1-1/4 in | Flute Length N/A 7-7/8 in | Overall Length N/A 13-1/2 in |
| 01691345 | N/A Precision Twist Drill® 11-1/8 Inch (in) Overall Length and 1-1/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020102 | Drill Bit Size N/A 1-1/32 in | Flute Length N/A 6-1/2 in | Overall Length N/A 11-1/8 in |
| 01692883 | N/A Precision Twist Drill® 15 Inch (in) Overall Length and 1-1/2 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020132 | Drill Bit Size N/A 1-1/2 in | Flute Length N/A 9-3/8 in | Overall Length N/A 15 in |
| 01691350 | N/A Precision Twist Drill® 11-1/4 Inch (in) Overall Length and 1-1/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020104 | Drill Bit Size N/A 1-1/16 in | Flute Length N/A 6-5/8 in | Overall Length N/A 11-1/4 in |
| 01691396 | N/A Precision Twist Drill® 14-3/8 Inch (in) Overall Length and 1-11/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020122 | Drill Bit Size N/A 1-11/32 in | Flute Length N/A 8-3/4 in | Overall Length N/A 14-3/8 in |