COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

N/A INA (Schaeffler) K Series 47 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 47 mm N/A 10000 rpm N/A 52 mm N/A 27 mm
N/A INA (Schaeffler) K Series 65 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 65 mm N/A 7500 rpm N/A 70 mm N/A 30 mm
N/A INA (Schaeffler) K Series 28 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 28 mm N/A 16000 rpm N/A 33 mm N/A 17 mm
N/A INA (Schaeffler) K Series 6 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 6 mm N/A 37000 rpm N/A 9 mm N/A 8 mm
N/A INA (Schaeffler) K Series 125 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 125 mm N/A 3800 rpm N/A 133 mm N/A 35 mm
N/A INA (Schaeffler) K Series 130 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 130 mm N/A 3700 rpm N/A 137 mm N/A 24 mm
N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 50 mm N/A 9000 rpm N/A 58 mm N/A 20 mm
N/A INA (Schaeffler) K Series 45 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 45 mm N/A 10000 rpm N/A 52 mm N/A 18 mm
N/A INA (Schaeffler) K Series 12 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 12 mm N/A 27000 rpm N/A 15 mm N/A 13 mm
N/A INA (Schaeffler) K Series 15 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 15 mm N/A 24000 rpm N/A 19 mm N/A 10 mm
N/A INA (Schaeffler) K Series 9 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 9 mm N/A 31000 rpm N/A 12 mm N/A 10 mm
N/A INA (Schaeffler) K Series 75 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 75 mm N/A 6500 rpm N/A 81 mm N/A 20 mm
N/A INA (Schaeffler) K Series 5 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 5 mm N/A 39000 rpm N/A 8 mm N/A 10 mm
N/A INA (Schaeffler) K Series 45 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 45 mm N/A 10000 rpm N/A 53 mm N/A 28 mm
N/A INA (Schaeffler) K Series 8 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 8 mm N/A 32000 rpm N/A 11 mm N/A 13 mm
N/A INA (Schaeffler) K Series 75 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 75 mm N/A 6500 rpm N/A 81 mm N/A 30 mm
N/A INA (Schaeffler) K Series 3 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 3 mm N/A 50000 rpm N/A 5 mm N/A 7 mm
N/A INA (Schaeffler) K Series 38 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 38 mm N/A 12000 rpm N/A 46 mm N/A 20 mm
N/A INA (Schaeffler) K Series 90 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 90 mm N/A 5000 rpm N/A 98 mm N/A 30 mm
N/A INA (Schaeffler) K Series 45 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 45 mm N/A 10000 rpm N/A 53 mm N/A 20 mm
N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 40 mm N/A 11000 rpm N/A 47 mm N/A 18 mm
N/A INA (Schaeffler) K Series 75 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 75 mm N/A 6000 rpm N/A 83 mm N/A 23 mm
N/A INA (Schaeffler) ZARN Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 50 mm N/A 3100 rpm N/A 110 mm N/A 82 mm
N/A INA (Schaeffler) K Series 7 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 7 mm N/A 34000 rpm N/A 10 mm N/A 8 mm
N/A INA (Schaeffler) K Series 85 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 85 mm N/A 5500 rpm N/A 92 mm N/A 20 mm
51 - 75 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »