Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00013864 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 2.5000 in |
| 00013871 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 3.0000 in |
| 00013878 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 4.0000 in |
| 00013885 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 4.7500 in |
| 00013892 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 2.5000 in |
| 00013899 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.8750 in | Overall Length N/A 3.0000 in |
| 00013906 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.8750 in | Overall Length N/A 4.0000 in |
| 00013913 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.8750 in | Overall Length N/A 3.0000 in |
| 00013920 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.8750 in | Overall Length N/A 4.0000 in |
| 00013927 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.5000 in |
| 00013934 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0000 in | Overall Length N/A 4.5000 in |
| 00013941 | N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3750 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.1250 in | Overall Length N/A 1.7500 in |
| 00013948 | N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3125 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.6250 in | Overall Length N/A 2.0000 in |
| 00013955 | N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.3125 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.6250 in | Overall Length N/A 2.5000 in |
| 00013962 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.6250 in | Overall Length N/A 1.2500 in |
| 00013969 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.6875 in | Overall Length N/A 1.5000 in |
| 00013976 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.6875 in | Overall Length N/A 2.0000 in |
| 00013983 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.6875 in | Overall Length N/A 3.0000 in |
| 00013990 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.6875 in | Overall Length N/A 3.2500 in |
| 00013997 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.6875 in | Overall Length N/A 3.5000 in |
| 00014004 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 4.0000 in |
| 00014011 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 4.5000 in |
| 00014018 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 3.5000 in |
| 00014025 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.8125 in | Overall Length N/A 2.0000 in |
| 00014034 | N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.4375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 1.8125 in | Overall Length N/A 2.2500 in |