Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00014571 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0625 in | Overall Length N/A 3.0000 in |
| 00014580 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0625 in | Overall Length N/A 4.0000 in |
| 00014587 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0625 in | Overall Length N/A 5.0000 in |
| 00014594 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0625 in | Overall Length N/A 6.5000 in |
| 00014601 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0625 in | Overall Length N/A 3.0000 in |
| 00014608 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 3.5000 in |
| 00014615 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 4.0000 in |
| 00014622 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 3.5000 in |
| 00014629 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 4.5000 in |
| 00014636 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 2.2500 in |
| 00014643 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 3.0000 in |
| 00014652 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 3.7500 in |
| 00014659 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.2500 in | Overall Length N/A 1.7500 in |
| 00014666 | N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.6875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.2500 in | Overall Length N/A 2.5000 in |
| 00014673 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
| 00014680 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.5000 in |
| 00014687 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0000 in | Overall Length N/A 4.0000 in |
| 00014694 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0000 in | Overall Length N/A 4.5000 in |
| 00014701 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0000 in | Overall Length N/A 5.0000 in |
| 00014708 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0000 in | Overall Length N/A 5.5000 in |
| 00014714 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.0625 in | Overall Length N/A 3.0000 in |
| 00014721 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.1250 in | Overall Length N/A 4.0000 in |
| 00014728 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.1250 in | Overall Length N/A 4.5000 in |
| 00014735 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.1250 in | Overall Length N/A 5.0000 in |
| 00014742 | N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.7500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.0000 in |