Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00014924 | N/A Bunting CB Series 1.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.2500 in | Overall Length N/A 5.2500 in |
| 00014931 | N/A Bunting CB Series 1.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3750 in | Overall Length N/A 3.5000 in |
| 00014938 | N/A Bunting CB Series 1.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3750 in | Overall Length N/A 2.5000 in |
| 00014945 | N/A Bunting CB Series 1.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3750 in | Overall Length N/A 2.7500 in |
| 00014951 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 3.2500 in |
| 00014958 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 3.5000 in |
| 00014965 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-3/16 in | Overall Length N/A 4.0000 in |
| 00014972 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.2500 in | Overall Length N/A 4.2500 in |
| 00014979 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.2500 in | Overall Length N/A 5.0000 in |
| 00014986 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3125 in | Overall Length N/A 5.5000 in |
| 00014993 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3125 in | Overall Length N/A 1.7500 in |
| 00015001 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3125 in | Overall Length N/A 2.0000 in |
| 00015009 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3125 in | Overall Length N/A 2.5000 in |
| 00015016 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3125 in | Overall Length N/A 3.0000 in |
| 00015023 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3750 in | Overall Length N/A 3.5000 in |
| 00015030 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3750 in | Overall Length N/A 4.0000 in |
| 00015037 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.3750 in | Overall Length N/A 4.2500 in |
| 00015044 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.4375 in | Overall Length N/A 5.0000 in |
| 00015051 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.4375 in | Overall Length N/A 3.5000 in |
| 00015058 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.4375 in | Overall Length N/A 4.5000 in |
| 00015065 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.4375 in | Overall Length N/A 5.0000 in |
| 00015072 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.50 in | Overall Length N/A 6.5000 in |
| 00015079 | N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 1.9375 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.50 in | Overall Length N/A 4.0000 in |
| 00015086 | N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.0000 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.2500 in | Overall Length N/A 5.2500 in |
| 00015093 | N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.0000 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.2500 in | Overall Length N/A 4.0000 in |