Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00015275 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-5/8 in | Overall Length N/A 4.0000 in |
| 00015282 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-5/8 in | Overall Length N/A 5.0000 in |
| 00015289 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-11/16 in | Overall Length N/A 5.5000 in |
| 00015296 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-11/16 in | Overall Length N/A 3.0000 in |
| 00015303 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-11/16 in | Overall Length N/A 5.0000 in |
| 00015310 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-11/16 in | Overall Length N/A 2.0000 in |
| 00015317 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 2.5000 in |
| 00015324 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 3.0000 in |
| 00015331 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 3.5000 in |
| 00015338 | N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.1875 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.8750 in | Overall Length N/A 3.7500 in |
| 00015345 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.50 in | Overall Length N/A 4.0000 in |
| 00015352 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.50 in | Overall Length N/A 4.5000 in |
| 00015359 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-5/8 in | Overall Length N/A 5.0000 in |
| 00015366 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-5/8 in | Overall Length N/A 2.5000 in |
| 00015373 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-5/8 in | Overall Length N/A 3.0000 in |
| 00015380 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2-11/16 in | Overall Length N/A 3.5000 in |
| 00015387 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 4.0000 in |
| 00015394 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 4.5000 in |
| 00015401 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 2.0000 in |
| 00015408 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 2.5000 in |
| 00015415 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 3.0000 in |
| 00015422 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 2.75 in | Overall Length N/A 3.5000 in |
| 00015429 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 3.00 in | Overall Length N/A 4.0000 in |
| 00015436 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 3.00 in | Overall Length N/A 4.5000 in |
| 00015443 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 2.2500 in | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 3.1250 in | Overall Length N/A 5.0000 in |