Item # |
Item Name |
Bore Size |
Non-Rotating Accuracy |
Stroke Adjustment Range |
Weight |
|---|---|---|---|---|---|
| 10080595 | N/A SMC® CXS Series 0.237 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.237 kg |
| 10080604 | N/A SMC® CXS Series 0.238 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.238 kg |
| 10080800 | N/A SMC® CXS Series 0.4 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.4 kg |
| 10080773 | N/A SMC® CXS Series 0.403 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.403 kg |
| 10080815 | N/A SMC® CXS Series 0.467 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.467 kg |
| 10081136 | N/A SMC® CXS Series 0.81 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.81 kg |
| 10080947 | N/A SMC® CXS Series 0.637 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.637 kg |
| 10080901 | N/A SMC® CXS Series 0.547 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.547 kg |
| 10081269 | N/A SMC® CXS Series 1.855 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.855 kg |
| 10080890 | N/A SMC® CXS Series 0.547 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 20 mm25 mm32 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.547 kg |
| 10080819 | N/A SMC® CXS Series 0.43 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.43 kg |
| 09840492 | N/A SMC® CXS Series 0.35 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A | Non-Rotating Accuracy N/A | Stroke Adjustment Range N/A | Weight N/A 0.35 kg |
| 10081298 | N/A SMC® CXS Series 0.222 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.222 kg |
| 10081072 | N/A SMC® CXS Series 0.982 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.982 kg |
| 10081079 | N/A SMC® CXS Series 1.067 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.067 kg |
| 10081274 | N/A SMC® CXS Series 0.131 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.131 kg |
| 10080976 | N/A SMC® CXS Series 0.728 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.728 kg |
| 10080998 | N/A SMC® CXS Series 0.767 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.767 kg |
| 10080797 | N/A SMC® CXS Series 0.438 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.438 kg |
| 10081191 | N/A SMC® CXS Series 1.593 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.593 kg |
| 10080756 | N/A SMC® CXS Series 0.387 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.387 kg |
| 10080628 | N/A SMC® CXS Series 0.257 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.257 kg |
| 10081057 | N/A SMC® CXS Series 0.83 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.83 kg |
| 10080713 | N/A SMC® CXS Series 0.58 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.58 kg |
| 10081272 | N/A SMC® CXS Series 0.164 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.164 kg |