COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
176 - 200 of 308 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Size

Non-Rotating Accuracy

Stroke Adjustment Range

Weight

N/A SMC® CXS Series 0.467 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.467 kg
N/A SMC® CXS Series 0.747 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.747 kg
N/A SMC® CXS Series 0.617 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.617 kg
N/A SMC® CXS Series 1.148 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.148 kg
N/A SMC® CXS Series 0.813 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.813 kg
N/A SMC® CXS Series 0.73 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 20 mm25 mm32 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.73 kg
N/A SMC® CXS Series 0.923 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 20 mm25 mm32 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.923 kg
N/A SMC® CXS Series 0.243 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.243 kg
N/A SMC® CXS Series 0.467 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.467 kg
N/A SMC® CXS Series 0.895 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.895 kg
N/A SMC® CXS Series 1.593 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.593 kg
N/A SMC® CXS Series 0.283 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.283 kg
N/A SMC® CXS Series 0.468 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.468 kg
N/A SMC® CXS Series 0.817 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.817 kg
N/A SMC® CXS Series 0.2 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.2 kg
N/A SMC® CXS Series 0.542 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.542 kg
N/A SMC® CXS Series 0.367 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.367 kg
N/A SMC® CXS Series 1.465 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.465 kg
N/A SMC® CXS Series 0.268 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.268 kg
N/A SMC® CXS Series 0.195 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.195 kg
N/A SMC® CXS Series 0.78 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.78 kg
N/A SMC® CXS Series 0.48 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 20 mm25 mm32 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.48 kg
N/A SMC® CXS Series 0.515 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.515 kg
N/A SMC® CXS Series 0.955 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.955 kg
N/A SMC® CXS Series 0.368 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.368 kg
176 - 200 of 308 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »