COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
226 - 250 of 512 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

N/A SMC® 1.94 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB200-0800 N/A 2.0000 in N/A Basic N/A 1.94 kg
N/A SMC® 11.834 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D500-1200 N/A N/A N/A 11.834 kg
N/A SMC® 16.533 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F600-0600 N/A N/A N/A 16.533 kg
N/A SMC® 4.06 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB325-0600 N/A 3.2500 in N/A Basic N/A 4.06 kg
N/A SMC® 0.98 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB150-0300 N/A 1.5000 in N/A Basic N/A 0.98 kg
N/A SMC® 3.62 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S325-0400 N/A 3.2500 in N/A Side Lug N/A 3.62 kg
N/A SMC® 4.06 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U325-0600 N/A 3.2500 in N/A Rod Trunnion N/A 4.06 kg
N/A SMC® 1.13 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F150-0100 N/A 1.5000 in N/A Front Flange N/A 1.13 kg
N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X200-0300 N/A 2.0000 in N/A Double Rear Clevis N/A 1.79 kg
N/A SMC® 7.1 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G325-1400 N/A 3.2500 in N/A Rear Flange N/A 7.1 kg
N/A SMC® 1.75 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB150-1200 N/A 1.5000 in N/A Basic N/A 1.75 kg
N/A SMC® 20.421 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X600-1200-XB5 N/A N/A N/A 20.421 kg
N/A SMC® 5.12 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G325-0500 N/A 3.2500 in N/A Rear Flange N/A 5.12 kg
N/A SMC® 11.526 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X500-1200 N/A N/A N/A 11.526 kg
N/A SMC® 1.92 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R150-1400 N/A 1.5000 in N/A Side Tapped N/A 1.92 kg
N/A SMC® 1.23 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB150-0600 N/A 1.5000 in N/A Basic N/A 1.23 kg
N/A SMC® 4.74 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F250-2400-XB5 N/A 2.5000 in N/A Front Flange N/A 4.74 kg
N/A SMC® 4.74 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R400-0500 N/A 4.0000 in N/A Side Tapped N/A 4.74 kg
N/A SMC® 2.27 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S150-1800 N/A 1.5000 in N/A Side Lug N/A 2.27 kg
N/A SMC® 2.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F250-0800-XB5 N/A 2.5000 in N/A Front Flange N/A 2.89 kg
N/A SMC® 2 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KF200-0500 N/A 2.0000 in N/A Front Flange N/A 2 kg
N/A SMC® 31.974 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D800-2000 N/A N/A N/A 31.974 kg
N/A SMC® 1.91 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KF150-1000 N/A 1.5000 in N/A Front Flange N/A 1.91 kg
N/A SMC® 1.67 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F200-0200 N/A 2.0000 in N/A Front Flange N/A 1.67 kg
N/A SMC® 1.13 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G150-0100 N/A 1.5000 in N/A Rear Flange N/A 1.13 kg
226 - 250 of 512 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »