COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
251 - 275 of 512 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB200-0200 N/A 2.0000 in N/A Basic N/A 1.28 kg
N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U250-0350 N/A 2.5000 in N/A Rod Trunnion N/A 1.85 kg
N/A SMC® 1.44 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WT150-0200N N/A 1.5000 in N/A Center Trunnion N/A 1.44 kg
N/A SMC® 2.34 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D200-0800-XB6 N/A 2.0000 in N/A Double Detachable Rear Clevis N/A 2.34 kg
N/A SMC® 6.14 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D400-0400-XC6 N/A 4.0000 in N/A Double Detachable Rear Clevis N/A 6.14 kg
N/A SMC® 2.31 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F250-0300-XB6 N/A 2.5000 in N/A Front Flange N/A 2.31 kg
N/A SMC® 1.48 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G150-0500 N/A 1.5000 in N/A Rear Flange N/A 1.48 kg
N/A SMC® 1.9 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D200-0400-M9PSAPC N/A 2.0000 in N/A Double Detachable Rear Clevis N/A 1.9 kg
N/A SMC® 2.26 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F250-0250 N/A 2.5000 in N/A Front Flange N/A 2.26 kg
N/A SMC® 4.01 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U400-0200 N/A 4.0000 in N/A Rod Trunnion N/A 4.01 kg
N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB200-0200 N/A 2.0000 in N/A Basic N/A 1.28 kg
N/A SMC® 1.39 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB200-0300 N/A 2.0000 in N/A Basic N/A 1.39 kg
N/A SMC® 1.68 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB250-0200 N/A 2.5000 in N/A Basic N/A 1.68 kg
N/A SMC® 2.96 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB325-0100 N/A 3.2500 in N/A Basic N/A 2.96 kg
N/A SMC® 3.18 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB325-0200 N/A 3.2500 in N/A Basic N/A 3.18 kg
N/A SMC® 2.11 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WF200-0600 N/A 2.0000 in N/A Front Flange N/A 2.11 kg
N/A SMC® 1.75 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WR150-1200 N/A 1.5000 in N/A Side Tapped N/A 1.75 kg
N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WU200-0400 N/A 2.0000 in N/A Rod Trunnion N/A 1.5 kg
N/A SMC® 2.75 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X150-2000 N/A 1.5000 in N/A Double Rear Clevis N/A 2.75 kg
N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X200-0350 N/A 2.0000 in N/A Double Rear Clevis N/A 1.85 kg
N/A SMC® 2.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X250-0300 N/A 2.5000 in N/A Double Rear Clevis N/A 2.28 kg
N/A SMC® 5.41 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-0100 N/A 4.0000 in N/A Double Rear Clevis N/A 5.41 kg
N/A SMC® 5.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-0300-XB5 N/A 4.0000 in N/A Double Rear Clevis N/A 5.89 kg
N/A SMC® 6.14 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-0400 N/A 4.0000 in N/A Double Rear Clevis N/A 6.14 kg
N/A SMC® 9.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-1800 N/A 4.0000 in N/A Double Rear Clevis N/A 9.5 kg
251 - 275 of 512 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »