COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 512 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F16-10 N/A 16 mm N/A Nose N/A 0.3 lb
N/A SMC® 0.88 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85KN25-40 N/A 25 mm N/A Clevis N/A 0.88 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-50S N/A 25 mm N/A Basic N/A 0.75 lb
N/A SMC® 0.96 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85WE10-10 N/A 10 mm N/A Double End N/A 0.96 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-80 N/A 16 mm N/A Clevis N/A 0.410 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85WE25-50 N/A 25 mm N/A Double End N/A 0.86 lb
N/A SMC® 0.65 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85Y25-50S N/A 25 mm N/A Front Nose N/A 0.65 lb
N/A SMC® 12 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F12-125 N/A 12 mm N/A Nose N/A 0.3 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-50C N/A 16 mm N/A Clevis N/A 0.3 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-40 N/A 16 mm N/A Clevis N/A 0.55 lb
N/A SMC® 0.96 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85WE16-10 N/A 16 mm N/A Double End N/A 0.96 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-80 N/A 16 mm N/A Clevis N/A
N/A SMC® 0.95 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85N20-50-XB6 N/A 20 mm N/A Clevis N/A 0.95 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-50 N/A 16 mm N/A Clevis N/A 0.280 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-125 N/A 20 mm N/A Clevis N/A 0.53 lb
N/A SMC® Tie-Rod Air Cylinder N/A C85WE16-160 N/A 16 mm N/A Double End N/A
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-10C N/A 16 mm N/A Clevis N/A 0.340 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-300 N/A 20 mm N/A Clevis N/A 0.370 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-100 N/A 20 mm N/A Clevis N/A 0.450 lb
N/A SMC® 0.3 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85F10-50S N/A 10 mm N/A Front Nose N/A 0.3 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E25-200 N/A 25 mm N/A Double End N/A 1.08 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F25-50 N/A 25 mm N/A Nose N/A 0.76 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-50 N/A 25 mm N/A Clevis N/A 0.68 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F20-25 N/A 20 mm N/A Nose N/A
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E25-160 N/A 25 mm N/A Double End N/A 1.08 lb
26 - 50 of 512 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »