Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 10246092 | N/A SMC® 3.07 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B250-1400-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Basic | Weight N/A 3.07 kg |
| 10246438 | N/A SMC® 3.51 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B325-0350 | Bore Diameter N/A 3.2500 in | Mounting Type N/A Basic | Weight N/A 3.51 kg |
| 02589323 | N/A SMC® 1.67 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1G200-0200-XB5 | Bore Diameter N/A 2.0000 in | Mounting Type N/A Rear Flange | Weight N/A 1.67 kg |
| 02765238 | N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1B250-0800-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Basic | Weight N/A 2.37 kg |
| 02765426 | N/A SMC® 2.6 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B250-1000-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Basic | Weight N/A 2.6 kg |
| 03386159 | N/A SMC® 1.23 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1KB150-0600 | Bore Diameter N/A 1.5000 in | Mounting Type N/A Basic | Weight N/A 1.23 kg |
| 02476477 | N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1D150-0550 | Bore Diameter N/A 1.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 1.5 kg |
| 03547623 | N/A SMC® 4.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1B325-0800-XB5 | Bore Diameter N/A 3.2500 in | Mounting Type N/A Basic | Weight N/A 4.5 kg |
| 03573820 | N/A SMC® 3.07 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1B325-0150 | Bore Diameter N/A 3.2500 in | Mounting Type N/A Basic | Weight N/A 3.07 kg |
| 02965115 | N/A SMC® 0.98 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B150-0300-XC6 | Bore Diameter N/A 1.5000 in | Mounting Type N/A Basic | Weight N/A 0.98 kg |
| 04198109 | N/A SMC® 2.15 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1R200-1000-XB5 | Bore Diameter N/A 2.0000 in | Mounting Type N/A Side Tapped | Weight N/A 2.15 kg |
| 04635870 | N/A SMC® 1.58 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1KR150-1000 | Bore Diameter N/A 1.5000 in | Mounting Type N/A Side Tapped | Weight N/A 1.58 kg |
| 04802265 | N/A SMC® 3.79 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1D250-1600-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 3.79 kg |
| 04570439 | N/A SMC® 2.14 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1R250-0600-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Side Tapped | Weight N/A 2.14 kg |
| 04570276 | N/A SMC® 5.77 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1G400-0200-XB5 | Bore Diameter N/A 4.0000 in | Mounting Type N/A Rear Flange | Weight N/A 5.77 kg |
| 04570325 | N/A SMC® 1.4 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1KL200-0100 | Bore Diameter N/A 2.0000 in | Mounting Type N/A Foot | Weight N/A 1.4 kg |
| 05428629 | N/A SMC® 4.86 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1B400-0550 | Bore Diameter N/A 4.0000 in | Mounting Type N/A Basic | Weight N/A 4.86 kg |
| 07029289 | N/A SMC® 4.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1D325-0100 | Bore Diameter N/A 3.2500 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 4.28 kg |
| 05785982 | N/A SMC® 14.102 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B600-1200 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 14.102 kg |
| 07137589 | N/A SMC® 0.89 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1KB150-0200 | Bore Diameter N/A 1.5000 in | Mounting Type N/A Basic | Weight N/A 0.89 kg |
| 07456933 | N/A SMC® 17.971 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1G600-1000 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 17.971 kg |
| 06123715 | N/A SMC® 2.63 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1D250-0600-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 2.63 kg |
| 06180453 | N/A SMC® 17.554 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1X600-1000 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 17.554 kg |
| 07664987 | N/A SMC® 14.878 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1D600-0400 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 14.878 kg |
| 05241546 | N/A SMC® 1.56 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1U200-0450 | Bore Diameter N/A 2.0000 in | Mounting Type N/A Rod Trunnion | Weight N/A 1.56 kg |