Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09205289 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear trunnion style | Piston Action N/A Double Acting | Weight N/A 1.38 kg |
| 09674307 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.59 kg |
| 09669502 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 1.24 kg |
| 09673811 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 3.41 kg |
| 09670601 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 0.7 kg |
| 09682867 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.93 kg |
| 09670626 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 1.86 kg |
| 09660625 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.46 kg |
| 09676534 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Single-Acting | Weight N/A 0.63 kg |
| 09673940 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.63 kg |
| 09674149 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 1.07 kg |
| 09674007 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 1.83 kg |
| 09683725 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 1.77 kg |
| 09670223 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear flange style | Piston Action N/A Double Acting | Weight N/A 1.21 kg |
| 09676976 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.16 kg |
| 09674754 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 2.49 kg |
| 09674311 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 1.06 kg |
| 09704285 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 0.2 kg |
| 09660003 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 1.56 kg |
| 09674671 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 2.52 kg |
| 09669492 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.38 kg |
| 09682858 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.43 kg |
| 09660139 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 2.38 kg |
| 09669496 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.83 kg |
| 09669963 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 2.28 kg |