Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09682935 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.03 kg |
| 09670370 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 1.09 kg |
| 09673628 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 6.3 kg |
| 09669942 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 2.04 kg |
| 09670422 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Rear trunnion style | Piston Action N/A Double Acting | Weight N/A 1.5 kg |
| 09669940 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 1.82 kg |
| 09674056 | N/A SMC® NCG Series Round Body Cylinder | Bore Diameter N/A | Mounting Type N/A | Piston Action N/A Double Acting | Weight N/A 6.78 kg |
| 09670576 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 0.21 kg |
| 09682660 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Basic style | Piston Action N/A Single-Acting | Weight N/A 0.16 kg |
| 09683620 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.65 kg |
| 09670629 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 2.08 kg |
| 09674048 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 5.46 kg |
| 09674427 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front nose mount | Piston Action N/A Double Acting | Weight N/A 0.91 kg |
| 09698414 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 2.56 kg |
| 09670304 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 0.44 kg |
| 09669584 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.24 kg |
| 09683689 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.34 kg |
| 09670029 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 0.4 kg |
| 09669609 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.78 kg |
| 09707538 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 1 kg |
| 09674338 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 2.02 kg |
| 09669906 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 1.08 kg |
| 09670588 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 0.54 kg |
| 09660902 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 0.27 kg |
| 09618632 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 2.6 kg |