Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 08053364 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 3.48 kg |
| 09669617 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.81 kg |
| 09660629 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.25 kg |
| 09610617 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 0.67 kg |
| 09660123 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 0.79 kg |
| 09669744 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 1.71 kg |
| 09675106 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 0.17 kg |
| 09673500 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.23 kg |
| 09682954 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.26 kg |
| 09670599 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 0.61 kg |
| 08241744 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.346 kg |
| 09674003 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 0.6 kg |
| 09674037 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 2.13 kg |
| 09674015 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 1.4 kg |
| 09676955 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.73 kg |
| 09669791 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.91 kg |
| 08250186 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 2.12 kg |
| 09673721 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.4 kg |
| 09670224 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear flange style | Piston Action N/A Double Acting | Weight N/A 1.36 kg |
| 09674323 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 2.48 kg |
| 09682866 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.7 kg |
| 09669467 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 0.68 kg |
| 09714271 | N/A SMC® NCG Series Round Body Cylinder | Bore Diameter N/A | Mounting Type N/A | Piston Action N/A Double Acting | Weight N/A 3.006 kg |
| 09701262 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.316 kg |
| 09674314 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.66 kg |