Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09674303 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 1.53 kg |
| 09670583 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 0.26 kg |
| 08831848 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 1.38 kg |
| 09669512 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 1.39 kg |
| 09669631 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.78 kg |
| 09660668 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.56 kg |
| 09707028 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.686 kg |
| 09669634 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 1.08 kg |
| 09673850 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 0.81 kg |
| 08474985 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Basic style | Piston Action N/A Single-Acting | Weight N/A 0.27 kg |
| 09669804 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 3.7 kg |
| 09670377 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 3.03 kg |
| 09674337 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 1.76 kg |
| 09669924 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 0.71 kg |
| 09670189 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 0.95 kg |
| 09670246 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 5.24 kg |
| 09673725 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.59 kg |
| 09669757 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.49 kg |
| 09674899 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Rear trunnion style | Piston Action N/A Double Acting | Weight N/A 1.76 kg |
| 09669952 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 4.97 kg |
| 09683430 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.2 kg |
| 09677000 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.43 kg |
| 09683699 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.49 kg |
| 09674411 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 3.61 kg |
| 09673914 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 2.04 kg |