Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09674107 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 0.26 kg |
| 09701420 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 2.4 kg |
| 09682971 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 0.6 kg |
| 09669336 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 0.21 kg |
| 09669969 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 1.25 kg |
| 09670078 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 0.81 kg |
| 09669625 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 0.86 kg |
| 09670042 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 0.75 kg |
| 09660704 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 0.86 kg |
| 09673809 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 3.15 kg |
| 08033886 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 0.76 kg |
| 09673998 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 3.16 kg |
| 09674258 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 1.94 kg |
| 09676615 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 0.36 kg |
| 09674845 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 1.08 kg |
| 09669727 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 1.91 kg |
| 09708334 | N/A SMC® NCG Series Round Body Cylinder | Bore Diameter N/A | Mounting Type N/A | Piston Action N/A Double-Acting | Weight N/A 1.456 kg |
| 09673797 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 0.79 kg |
| 09285159 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 2.58 kg |
| 09674847 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 1.23 kg |
| 09674123 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 2.45 kg |
| 09674741 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double-Acting | Weight N/A 1.61 kg |
| 09669762 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 2.81 kg |
| 09670512 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 0.76 kg |
| 09660862 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Rear flange style | Piston Action N/A Double-Acting | Weight N/A 1.58 kg |