Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09673334 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 0.46 kg |
| 09674252 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 0.51 kg |
| 09683790 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 0.51 kg |
| 09676629 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 0.78 kg |
| 09669864 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 2.87 kg |
| 09723218 | N/A SMC® NCG Series Round Body Cylinder | Bore Diameter N/A | Mounting Type N/A | Piston Action N/A Double-Acting | Weight N/A 2.226 kg |
| 09660830 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 0.28 kg |
| 09662873 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 0.33 kg |
| 09669622 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 1.05 kg |
| 09670611 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double-Acting | Weight N/A 1.26 kg |
| 09661007 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front trunnions style | Piston Action N/A Double-Acting | Weight N/A 2.28 kg |
| 09673818 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 0.94 kg |
| 09670615 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double-Acting | Weight N/A 1.64 kg |
| 09670384 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 1.39 kg |
| 09674154 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 2.02 kg |
| 08248863 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double-Acting | Weight N/A 3.34 kg |
| 10390552 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 0.946 kg |
| 10391176 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 1.55 kg |
| 10391248 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Rear flange style | Piston Action N/A Double-Acting | Weight N/A 1.99 kg |
| 10391763 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front trunnions style | Piston Action N/A Double-Acting | Weight N/A 0.49 kg |
| 10399179 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 2.12 kg |
| 10399644 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 3.35 kg |
| 03304551 | N/A SMC® NCG Series Round Body Cylinder | Bore Diameter N/A | Mounting Type N/A | Piston Action N/A Double-Acting | Weight N/A |
| 02092258 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Clevis | Piston Action N/A Double-Acting | Weight N/A 0.39 kg |
| 02092260 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Clevis | Piston Action N/A Double-Acting | Weight N/A 1.24 kg |