Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 08766078 | N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B250-0800-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Basic | Weight N/A 2.37 kg |
| 08239522 | N/A SMC® 2.86 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1D250-0800-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 2.86 kg |
| 08696021 | N/A SMC® 1.74 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1U250-0250 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Rod Trunnion | Weight N/A 1.74 kg |
| 08706179 | N/A SMC® 7.208 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B500-0400 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 7.208 kg |
| 07962804 | N/A SMC® 1.63 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1KD150-0700 | Bore Diameter N/A 1.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 1.63 kg |
| 08021312 | N/A SMC® 6.98 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1G400-0700 | Bore Diameter N/A 4.0000 in | Mounting Type N/A Rear Flange | Weight N/A 6.98 kg |
| 05768714 | N/A SMC® 2.34 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1D250-0350 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 2.34 kg |
| 05839607 | N/A SMC® 7.484 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B500-0500 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 7.484 kg |
| 06071977 | N/A SMC® 5.65 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1D400-0200 | Bore Diameter N/A 4.0000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 5.65 kg |
| 07170657 | N/A SMC® 6.9 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1U400-1400 | Bore Diameter N/A 4.0000 in | Mounting Type N/A Rod Trunnion | Weight N/A 6.9 kg |
| 07511360 | N/A SMC® 1.17 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1B200-0100-XB5 | Bore Diameter N/A 2.0000 in | Mounting Type N/A Basic | Weight N/A 1.17 kg |
| 06110622 | N/A SMC® 16.293 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B600-1800 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 16.293 kg |
| 06141877 | N/A SMC® 9.848 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1X500-0600 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 9.848 kg |
| 07578386 | N/A SMC® 2.11 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1D250-0150-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 2.11 kg |
| 07597904 | N/A SMC® 1.58 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1KB150-1000 | Bore Diameter N/A 1.5000 in | Mounting Type N/A Basic | Weight N/A 1.58 kg |
| 07670172 | N/A SMC® 2.52 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1D250-0500N | Bore Diameter N/A 2.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 2.52 kg |
| 07619566 | N/A SMC® 27.674 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1D800-0800 | Bore Diameter N/A | Mounting Type N/A | Weight N/A 27.674 kg |
| 07652080 | N/A SMC® 4.17 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1X325-0050 | Bore Diameter N/A 3.2500 in | Mounting Type N/A Double Rear Clevis | Weight N/A 4.17 kg |
| 05485318 | N/A SMC® 5.46 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1B400-0800-XB5 | Bore Diameter N/A 4.0000 in | Mounting Type N/A Basic | Weight N/A 5.46 kg |
| 06333919 | N/A SMC® 1.2 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1D150-0200N | Bore Diameter N/A 1.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 1.2 kg |
| 05565021 | N/A SMC® 4.62 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1U400-0450 | Bore Diameter N/A 4.0000 in | Mounting Type N/A Rod Trunnion | Weight N/A 4.62 kg |
| 05675223 | N/A SMC® 3.53 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCDA1B250-1800-XB5 | Bore Diameter N/A 2.5000 in | Mounting Type N/A Basic | Weight N/A 3.53 kg |
| 07691114 | N/A SMC® 2.86 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1D250-0800N | Bore Diameter N/A 2.5000 in | Mounting Type N/A Double Detachable Rear Clevis | Weight N/A 2.86 kg |
| 06282369 | N/A SMC® 1.17 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1B200-0100-XC6 | Bore Diameter N/A 2.0000 in | Mounting Type N/A Basic | Weight N/A 1.17 kg |
| 07719714 | N/A SMC® 3.84 Kilogram (kg) Weight Tie-Rod Air Cylinder | Manufacturer Part Number N/A NCA1R325-0500 | Bore Diameter N/A 3.2500 in | Mounting Type N/A Side Tapped | Weight N/A 3.84 kg |