Item # |
Item Name |
Base Speed |
Enclosure Type |
Frame Material |
Frame Size |
|---|---|---|---|---|---|
| 04600658 | N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 2840 rpm3490 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 213JM |
| 04600659 | N/A Nidec 3/4 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1155 rpm940 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 143JM |
| 04600662 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 3505 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 182JM |
| 04600667 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1450 rpm1765 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 213JM |
| 04600668 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1185 rpm985 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 254JP |
| 04601144 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 2840 rpm3490 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Aluminum | Frame Size N/A 143JP |
| 04601145 | N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 2840 rpm3490 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Steel | Frame Size N/A 145JP |
| 04636123 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1170 rpm960 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 215JM |
| 04636126 | N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 3540 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 256JP |
| 04636127 | N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1470 rpm1780 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 284JP |
| 04636128 | N/A Nidec 15 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1470 rpm1780 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 254JP |
| 04636132 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1430 rpm1745 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 145JM |
| 04636144 | N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1740 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 145JM |
| 04636146 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1765 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 213JM |
| 05161564 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 3550 rpm | Enclosure Type N/A Open Drip-Proof (ODP) | Frame Material N/A Steel | Frame Size N/A 184JM |
| 05239259 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1755 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Steel | Frame Size N/A 145JM |
| 05239260 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 3510 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Steel | Frame Size N/A 143JM |
| 05239261 | N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1775 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Cast Iron | Frame Size N/A 284JM |
| 05239262 | N/A Nidec 30 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1775 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Cast Iron | Frame Size N/A 286JM |
| 05239263 | N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 3560 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Cast Iron | Frame Size N/A 284JM |
| 05239264 | N/A Nidec 30 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 3560 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Cast Iron | Frame Size N/A 286JM |
| 05239266 | N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1740 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Steel | Frame Size N/A 143JM |
| 05239267 | N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 1750 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Steel | Frame Size N/A 145JM |
| 05239268 | N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 3510 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Steel | Frame Size N/A 143JM |
| 05239269 | N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor | Base Speed N/A 3545 rpm | Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) | Frame Material N/A Aluminum | Frame Size N/A 182JM |