Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 05189309 | N/A Climax Metal GSC Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5000 in |
| 05189310 | N/A Climax Metal GSC Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
| 04524412 | N/A Climax Metal GSC Series 1.0000 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
| 06573814 | N/A Climax Metal GSC Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.0625 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
| 06573826 | N/A Climax Metal GSC Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.1250 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
| 06634648 | N/A Climax Metal GSC Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.1875 in | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.6875 in |
| 04240276 | N/A Climax Metal GSC Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.6875 in |
| 06634649 | N/A Climax Metal GSC Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.3750 in | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
| 06634641 | N/A Climax Metal GSC Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.4375 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
| 05189311 | N/A Climax Metal GSC Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.5000 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
| 05189313 | N/A Climax Metal GSC Series 1.7500 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.7500 in | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 06573832 | N/A Climax Metal GSC Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.9375 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 04783447 | N/A Climax Metal GSC Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 06725843 | N/A Climax Metal GSC Series 2.5000 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 2.5000 in | Outside Diameter N/A 3.50 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1 in |
| 04523509 | N/A Climax Metal GSC Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 2.7500 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 05811455 | N/A Climax Metal GSC Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 3.0000 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 07026673 | N/A Climax Metal GSC Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.75 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.3750 in |
| 07026687 | N/A Climax Metal GSC Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
| 07026664 | N/A Climax Metal GSC Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5000 in |
| 07026686 | N/A Climax Metal GSC Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
| 07026674 | N/A Climax Metal GSC Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.8750 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.5625 in |
| 07026683 | N/A Climax Metal GSC Series 1.0000 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
| 07034196 | N/A Climax Metal GSC Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.0625 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
| 07034188 | N/A Climax Metal GSC Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.1250 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
| 07033883 | N/A Climax Metal GSC Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.1875 in | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.6875 in |