COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
226 - 250 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 7420 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.6875 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.7500 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.9375 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.1875 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 12 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 12 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 12 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron N/A Set Screw
N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron N/A Set Screw
N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron N/A Set Screw
N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A Cast Iron N/A Set Screw
N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A Cast Iron N/A Set Screw
N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A Cast Iron N/A Set Screw
226 - 250 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »