Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03770967 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 2170 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770968 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 2730 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03052219 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 3400 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770969 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 40 mm | Dynamic Load Capacity N/A 4150 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770970 | N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 45 mm | Dynamic Load Capacity N/A 5250 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 02081886 | N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 50 mm | Dynamic Load Capacity N/A 6300 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770971 | N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 55 mm | Dynamic Load Capacity N/A 7300 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770972 | N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 60 mm | Dynamic Load Capacity N/A 8300 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770973 | N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 65 mm | Dynamic Load Capacity N/A 9450 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 00586746 | N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 70 mm | Dynamic Load Capacity N/A 10600 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770974 | N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 75 mm | Dynamic Load Capacity N/A 11600 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770975 | N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 80 mm | Dynamic Load Capacity N/A 12540 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770976 | N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 85 mm | Dynamic Load Capacity N/A 13500 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770977 | N/A AMI 90 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 90 mm | Dynamic Load Capacity N/A 14600 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770978 | N/A AMI 95 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 95 mm | Dynamic Load Capacity N/A 15600 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 00586030 | N/A AMI 100 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 100 mm | Dynamic Load Capacity N/A 17700 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773277 | N/A AMI 105 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 105 mm | Dynamic Load Capacity N/A 18700 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 00586072 | N/A AMI 110 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 110 mm | Dynamic Load Capacity N/A 20900 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773278 | N/A AMI 120 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 120 mm | Dynamic Load Capacity N/A 21100 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 00586233 | N/A AMI 130 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 130 mm | Dynamic Load Capacity N/A 23400 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773279 | N/A AMI 140 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 140 mm | Dynamic Load Capacity N/A 26000 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03766995 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.5000 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767125 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.5000 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772133 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772312 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |