Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03767698 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 15 mm | Dynamic Load Capacity N/A 1310 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767839 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 15 mm | Dynamic Load Capacity N/A 1310 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767699 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 17 mm | Dynamic Load Capacity N/A 1310 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767840 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 17 mm | Dynamic Load Capacity N/A 1310 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772134 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772313 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767700 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 20 mm | Dynamic Load Capacity N/A 1310 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767841 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 20 mm | Dynamic Load Capacity N/A 1310 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772135 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.8750 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772314 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.8750 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 04595475 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03771592 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 02088736 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767701 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 1430 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767842 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 1430 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772136 | N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.0625 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772315 | N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.0625 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772878 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772974 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 04595488 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772137 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772316 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772879 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772975 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767702 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 2000 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |