Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03767843 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 2000 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 04595499 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772880 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 01446306 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772138 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3125 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772317 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3125 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772881 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772977 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772139 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 01446307 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767703 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 2640 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767844 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 2640 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 04595514 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03772978 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767845 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 40 mm | Dynamic Load Capacity N/A 2990 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03773280 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 2000 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 00561287 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773281 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 2640 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773093 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773094 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773095 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773282 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 2990 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773096 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773097 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773098 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |