Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03773283 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 40 mm | Dynamic Load Capacity N/A 3350 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773099 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 7420 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773284 | N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 45 mm | Dynamic Load Capacity N/A 3600 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773100 | N/A AMI 1.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.6250 in | Dynamic Load Capacity N/A 7980 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773539 | N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.6875 in | Dynamic Load Capacity N/A 7980 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773101 | N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.7500 in | Dynamic Load Capacity N/A 7980 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773285 | N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 50 mm | Dynamic Load Capacity N/A 4400 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773102 | N/A AMI 1.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.8750 in | Dynamic Load Capacity N/A 9700 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773540 | N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.9375 in | Dynamic Load Capacity N/A 9700 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773787 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2 in | Dynamic Load Capacity N/A 9700 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773286 | N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 55 mm | Dynamic Load Capacity N/A 5350 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773788 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2 in | Dynamic Load Capacity N/A 11800 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773103 | N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.1875 in | Dynamic Load Capacity N/A 11800 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773104 | N/A AMI 2.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.2500 in | Dynamic Load Capacity N/A 11800 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773287 | N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 60 mm | Dynamic Load Capacity N/A 5850 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773105 | N/A AMI 2.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.3750 in | Dynamic Load Capacity N/A 12900 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773106 | N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.4375 in | Dynamic Load Capacity N/A 12900 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773289 | N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 65 mm | Dynamic Load Capacity N/A 6350 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 02376177 | N/A AMI 2.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.5000 in | Dynamic Load Capacity N/A 14000 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773290 | N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 70 mm | Dynamic Load Capacity N/A 6750 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773541 | N/A AMI 2.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.6875 in | Dynamic Load Capacity N/A 14900 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773107 | N/A AMI 2.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.7500 in | Dynamic Load Capacity N/A 14900 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773291 | N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 75 mm | Dynamic Load Capacity N/A 7400 kgf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773542 | N/A AMI 2.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.9375 in | Dynamic Load Capacity N/A 16300 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773789 | N/A AMI 3.0000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 3.0000 in | Dynamic Load Capacity N/A 16300 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |