COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
376 - 400 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 80 mm N/A 8500 kgf N/A Cast Iron N/A Set Screw
N/A AMI 3.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 3.1875 in N/A 18700 lbf N/A Cast Iron N/A Set Screw
N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 85 mm N/A 9750 kgf N/A Cast Iron N/A Set Screw
N/A AMI 3.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 3.2500 in N/A 21500 lbf N/A Cast Iron N/A Set Screw
N/A AMI 3.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 3.4375 in N/A 21500 lbf N/A Cast Iron N/A Set Screw
N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.5000 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.5000 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6250 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6250 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.0625 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
376 - 400 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20