COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
401 - 425 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.0625 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2990 kgf N/A PBT Thermoplastic N/A Set Screw
401 - 425 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20