COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
426 - 450 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2990 kgf N/A PBT Thermoplastic N/A Set Screw
N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.9375 in N/A 3150 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.6875 in N/A 7420 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.7500 in N/A 7420 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.9375 in N/A 7940 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 7940 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 9700 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.1875 in N/A 9700 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.4375 in N/A 11800 lbf N/A Cast Iron N/A Accu-Loc
N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A Cast Iron N/A Accu-Loc
426 - 450 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20