COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
451 - 475 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron N/A Accu-Loc
N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A Cast Iron N/A Accu-Loc
N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A Cast Iron N/A Accu-Loc
N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2990 kgf N/A Cast Iron N/A Accu-Loc
N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 45 mm N/A 3350 kgf N/A Cast Iron N/A Accu-Loc
N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 50 mm N/A 3600 kgf N/A Cast Iron N/A Accu-Loc
N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 55 mm N/A 4400 kgf N/A Cast Iron N/A Accu-Loc
N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 60 mm N/A 5350 kgf N/A Cast Iron N/A Accu-Loc
N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Accu-Loc
N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A Cast Iron - Nickel Protection N/A Set Screw
N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A Cast Iron - Nickel Protection N/A Set Screw
N/A AMI 1.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.8750 in N/A 7980 lbf N/A Cast Iron - Nickel Protection N/A Set Screw
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A 304 Cast Stainless Steel N/A Accu-Loc
N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.7500 in N/A 7420 lbf N/A Cast Iron - Nickel Protection N/A Set Screw
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A 304 Cast Stainless Steel N/A Accu-Loc
N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron - Nickel Protection N/A Set Screw
451 - 475 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20