Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 02851681 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03766993 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3125 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767124 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3125 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03771590 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03771780 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03766994 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 02761531 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03770192 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 2250 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03768883 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 2250 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03771591 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 5600 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03748448 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 5600 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03770193 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 40 mm | Dynamic Load Capacity N/A 2540 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03768885 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 40 mm | Dynamic Load Capacity N/A 2540 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03773438 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.5000 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03766476 | N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 12 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767712 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767853 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03766477 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 15 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03766478 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 17 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767713 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767854 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03766479 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 20 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 04862512 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 20 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767714 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.8750 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
| 03767000 | N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.9375 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |