Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03770902 | N/A AMI 0.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6875 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773074 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03773075 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.8750 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770903 | N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.9375 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03619310 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770236 | N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.0625 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770904 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03247428 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770905 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770906 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770237 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3125 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 02967485 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770238 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770907 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770239 | N/A AMI 1.5625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5625 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770908 | N/A AMI 1.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.6250 in | Dynamic Load Capacity N/A 7420 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03772434 | N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.6875 in | Dynamic Load Capacity N/A 7420 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770909 | N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.7500 in | Dynamic Load Capacity N/A 7420 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770910 | N/A AMI 1.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.8750 in | Dynamic Load Capacity N/A 7980 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03772435 | N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.9375 in | Dynamic Load Capacity N/A 7980 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03766090 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2 in | Dynamic Load Capacity N/A 7980 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03766091 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2 in | Dynamic Load Capacity N/A 9700 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770911 | N/A AMI 2.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.1250 in | Dynamic Load Capacity N/A 9700 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770240 | N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.1875 in | Dynamic Load Capacity N/A 9700 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
| 03770912 | N/A AMI 2.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.2500 in | Dynamic Load Capacity N/A 11800 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |