COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
201 - 225 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.5625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5625 in N/A 6590 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.6250 in N/A 7420 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.6875 in N/A 7420 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.7500 in N/A 7420 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.8750 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.9375 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.1250 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.1875 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.2500 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.3750 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.4375 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.5000 in N/A 12900 lbf N/A Cast Iron N/A Set Screw
N/A AMI 2.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.6875 in N/A 14000 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 6590 lbf N/A Cast Iron N/A Set Screw
201 - 225 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »