Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 07148328 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-2.9375-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 2.9375 in | Outside Diameter N/A 5.75 in |
| 07148329 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-20MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 20 mm | Outside Diameter N/A 5.75 in |
| 07148330 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-25MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 25 mm | Outside Diameter N/A 5.75 in |
| 07148331 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.0000-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.0000 in | Outside Diameter N/A 5.75 in |
| 07148332 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.1250-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.1250 in | Outside Diameter N/A 5.75 in |
| 07148333 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.1875-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.1875 in | Outside Diameter N/A 5.75 in |
| 07148334 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.2500-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.2500 in | Outside Diameter N/A 5.75 in |
| 07148335 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.3750-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.3750 in | Outside Diameter N/A 5.75 in |
| 07148336 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.4375-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.4375 in | Outside Diameter N/A 5.75 in |
| 07148337 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.5000-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.5000 in | Outside Diameter N/A 5.75 in |
| 07148338 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.6250-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.6250 in | Outside Diameter N/A 5.75 in |
| 07148339 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.6875 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.6875-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.6875 in | Outside Diameter N/A 5.75 in |
| 07148340 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.7500-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.7500 in | Outside Diameter N/A 5.75 in |
| 07148341 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.8750-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.8750 in | Outside Diameter N/A 5.75 in |
| 07148342 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-3.9375-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 3.9375 in | Outside Diameter N/A 5.75 in |
| 07148343 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-30MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 30 mm | Outside Diameter N/A 5.75 in |
| 07148344 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-35MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 35 mm | Outside Diameter N/A 5.75 in |
| 07148345 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-4.0000-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 4.0000 in | Outside Diameter N/A 5.75 in |
| 07148346 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-40MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 40 mm | Outside Diameter N/A 5.75 in |
| 07148347 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-45MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 45 mm | Outside Diameter N/A 5.75 in |
| 07148348 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-50MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 50 mm | Outside Diameter N/A 5.75 in |
| 07148349 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-55MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 55 mm | Outside Diameter N/A 5.75 in |
| 07148350 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-60MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 60 mm | Outside Diameter N/A 5.75 in |
| 07148351 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4040-65MM-SS | Bolt Circle Diameter N/A 5.5480 in | Bore Diameter N/A 65 mm | Outside Diameter N/A 5.75 in |
| 07148352 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-2.9375-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 2.9375 in | Outside Diameter N/A 6.3750 in |