Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 07148353 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-20MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 20 mm | Outside Diameter N/A 6.3750 in |
| 07148354 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-25MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 25 mm | Outside Diameter N/A 6.3750 in |
| 07148355 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.0000-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.0000 in | Outside Diameter N/A 6.3750 in |
| 07148356 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.1250-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.1250 in | Outside Diameter N/A 6.3750 in |
| 07148357 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.1875-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.1875 in | Outside Diameter N/A 6.3750 in |
| 07148358 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.2500-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.2500 in | Outside Diameter N/A 6.3750 in |
| 07148359 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.3750-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.3750 in | Outside Diameter N/A 6.3750 in |
| 07148360 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.4375-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.4375 in | Outside Diameter N/A 6.3750 in |
| 07148361 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.5000-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.5000 in | Outside Diameter N/A 6.3750 in |
| 07148362 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.6250-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.6250 in | Outside Diameter N/A 6.3750 in |
| 07148363 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.7500-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.7500 in | Outside Diameter N/A 6.3750 in |
| 07148364 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.8750-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.8750 in | Outside Diameter N/A 6.3750 in |
| 07148365 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-3.9375-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 3.9375 in | Outside Diameter N/A 6.3750 in |
| 07148366 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-30MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 30 mm | Outside Diameter N/A 6.3750 in |
| 07148367 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-35MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 35 mm | Outside Diameter N/A 6.3750 in |
| 07148368 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-4.0000-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 4.0000 in | Outside Diameter N/A 6.3750 in |
| 07148369 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-4.4375-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 4.4375 in | Outside Diameter N/A 6.3750 in |
| 07148370 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-4.5000-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 4.5000 in | Outside Diameter N/A 6.3750 in |
| 07148371 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-40MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 40 mm | Outside Diameter N/A 6.3750 in |
| 07148372 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-45MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 45 mm | Outside Diameter N/A 6.3750 in |
| 07148373 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-50MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 50 mm | Outside Diameter N/A 6.3750 in |
| 07148374 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-55MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 55 mm | Outside Diameter N/A 6.3750 in |
| 07148375 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-60MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 60 mm | Outside Diameter N/A 6.3750 in |
| 07148376 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB4545-65MM-SS | Bolt Circle Diameter N/A 6.1250 in | Bore Diameter N/A 65 mm | Outside Diameter N/A 6.3750 in |
| 07148377 | N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB5050-3.8750-SS | Bolt Circle Diameter N/A 6.7190 in | Bore Diameter N/A 3.8750 in | Outside Diameter N/A 7.00 in |