Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 03518210 | N/A Brennan 1/2 x 1/2 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 03518211 | N/A Brennan 5/8 x 5/8 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 03518212 | N/A Brennan 3/4 x 3/4 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 05346043 | N/A Brennan 1 x 1 Inch (in) Female O-Ring Boss x 1 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02665509 | N/A Brennan 1/4 Inch (in) Male Adjustable O-Ring Boss x 1/4 x 1/4 Inch (in) Female O-Ring Boss End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 03518290 | N/A Brennan 1/2 Inch (in) Male Adjustable O-Ring Boss x 1/2 x 1/2 Inch (in) Female O-Ring Boss End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 03518213 | N/A Brennan 5/8 Inch (in) Male Adjustable O-Ring Boss x 5/8 x 5/8 Inch (in) Female O-Ring Boss End Style Tee | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 03518289 | N/A Brennan 3/4 Inch (in) Male Adjustable O-Ring Boss x 3/4 x 3/4 Inch (in) Female O-Ring Boss End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 03518214 | N/A Brennan 1 Inch (in) Male Adjustable O-Ring Boss x 1 x 1 Inch (in) Female O-Ring Boss End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 03518372 | N/A Brennan 1-1/4 x 1-1/4 Inch (in) Male Adjustable O-Ring Boss x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 03228707 | N/A Brennan 1/2 x 1/2 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male O-Ring Boss End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 03518499 | N/A Brennan 1/4 x 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A | End 2 Size N/A 1/4 in | End 2 Thread Size N/A |
| 03518500 | N/A Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A | End 2 Size N/A 3/8 in | End 2 Thread Size N/A |
| 03518452 | N/A Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A | End 2 Size N/A 3/8 in | End 2 Thread Size N/A |
| 03518360 | N/A Brennan 1/2 x 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A | End 2 Size N/A 1/2 in | End 2 Thread Size N/A |
| 02482044 | N/A Brennan 3/4 x 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A | End 2 Size N/A 3/4 in | End 2 Thread Size N/A |
| 03518453 | N/A Brennan 1 x 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A | End 2 Size N/A 1 in | End 2 Thread Size N/A |
| 03518361 | N/A Brennan 3/8 x 3/8 x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A | End 2 Size N/A 3/8 in | End 2 Thread Size N/A |
| 03518254 | N/A Brennan 3/8 x 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A | End 2 Size N/A 1/2 in | End 2 Thread Size N/A |
| 00264630 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A | End 2 Size N/A 1/2 in | End 2 Thread Size N/A |
| 00264634 | N/A Brennan 5/8 x 5/8 x 5/8 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 5/8 in | End 1 Thread Size N/A | End 2 Size N/A 5/8 in | End 2 Thread Size N/A |
| 00264642 | N/A Brennan 1 x 1 x 1 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A | End 2 Size N/A 1 in | End 2 Thread Size N/A |
| 00264646 | N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A |
| 02689175 | N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02689176 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |