Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 03518325 | N/A Brennan 5/8 x 5/8 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00314730 | N/A Brennan 5/8 x 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 03760815 | N/A Brennan 3/4 x 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 02481071 | N/A Brennan 3/4 x 3/4 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 02228963 | N/A Brennan 3/4 x 3/4 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00314733 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 03437889 | N/A Brennan 3/4 x 3/4 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00314665 | N/A Brennan 7/8 x 7/8 x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 7/8 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 7/8 in | End 2 Thread Size N/A 1-3/16-12 |
| 02481073 | N/A Brennan 1 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00314737 | N/A Brennan 1 x 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 03518408 | N/A Brennan 1-1/4 x 1-1/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 03518327 | N/A Brennan 1-1/4 x 1-1/4 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 01369417 | N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 01369418 | N/A Brennan 1-1/2 x 1-1/2 x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 01369419 | N/A Brennan 2 x 2 x 2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 01472419 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 01369364 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 00313881 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 02481077 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00313888 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00313891 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 02056536 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00313892 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00313895 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02144068 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |