Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02481332 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02567417 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02567418 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 x 3/8 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00314937 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02481335 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 x 3/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02481336 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 x 1 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 02481337 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 02481338 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02481340 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02481341 | N/A Brennan 1/8 x 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 01812238 | N/A Brennan 1/4 x 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02481343 | N/A Brennan 3/8 x 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 02481344 | N/A Brennan 1/2 x 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02481345 | N/A Brennan 3/4 x 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02481346 | N/A Brennan 1 x 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00325395 | N/A Brennan 1/8 x 1/8 x 1/8 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 02481348 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00325401 | N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00325404 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00325408 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02481349 | N/A Brennan 1 x 1x 1 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 02128823 | N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 02481350 | N/A Brennan 1-1/2 x 1-1/2 x 1-1/2 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 03518420 | N/A Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
| 00319827 | N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |