Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 01556046 | N/A Brennan 3/8 x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02040352 | N/A Brennan 1/2 x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00265465 | N/A Brennan 3/4 x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 04893496 | N/A Brennan 1/2 x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 03518357 | N/A Brennan 1/4 x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 01474256 | N/A Brennan 3/8 x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02040353 | N/A Brennan 1 x 1 x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 03362244 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Female O-Ring Boss End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 04787751 | N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Female O-Ring Boss End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 03362247 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Female O-Ring Boss End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00319714 | N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 02157837 | N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00319717 | N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02157838 | N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00319720 | N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 03518465 | N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 03518466 | N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 02157840 | N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 03518429 | N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 03518430 | N/A Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 01472701 | N/A Brennan 2 x 2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 04533172 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male Adjustable O-Ring Boss x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 03518359 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 03518208 | N/A Brennan 1/4 x 1/4 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 02599486 | N/A Brennan 3/8 x 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male Adjustable O-Ring Boss End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |