Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02165056 | N/A FAG (Schaeffler) 63 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 65 mm | Maximum Speed N/A 5600 rpm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 02165058 | N/A FAG (Schaeffler) 63 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 2600 rpm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 02782770 | N/A FAG (Schaeffler) 60 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 90 mm | Maximum Speed N/A 5600 rpm | Outside Diameter N/A 140 mm | Overall Width N/A 24 mm |
| 00055869 | N/A FAG (Schaeffler) 63 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 17 mm | Maximum Speed N/A 22300 rpm | Outside Diameter N/A 47 mm | Overall Width N/A 14 mm |
| 03245861 | N/A FAG (Schaeffler) 60 Series 150 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 150 mm | Maximum Speed N/A 3950 rpm | Outside Diameter N/A 225 mm | Overall Width N/A 35 mm |
| 00058461 | N/A FAG (Schaeffler) 64 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 35 mm | Maximum Speed N/A 9500 rpm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 00055082 | N/A FAG (Schaeffler) 62 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 85 mm | Maximum Speed N/A 5200 rpm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 00130476 | N/A FAG (Schaeffler) 160 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 130 mm | Maximum Speed N/A 4650 rpm | Outside Diameter N/A 200 mm | Overall Width N/A 22 mm |
| 00129898 | N/A FAG (Schaeffler) 42 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 6700 rpm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 00130018 | N/A FAG (Schaeffler) 43 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 5100 rpm | Outside Diameter N/A 120 mm | Overall Width N/A 43 mm |
| 00128969 | N/A FAG (Schaeffler) 62 Series 5 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 5 mm | Maximum Speed N/A 53000 rpm | Outside Diameter N/A 16 mm | Overall Width N/A 5 mm |
| 00040276 | N/A FAG (Schaeffler) 28 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 28 mm | Maximum Speed N/A | Outside Diameter N/A 58 mm | Overall Width N/A 16 mm |
| 00058333 | N/A FAG (Schaeffler) 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 140 mm | Maximum Speed N/A | Outside Diameter N/A 300 mm | Overall Width N/A 62 mm |
| 00130366 | N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 35 mm | Maximum Speed N/A | Outside Diameter N/A 62 mm | Overall Width N/A 9 mm |
| 00130394 | N/A FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A | Outside Diameter N/A 90 mm | Overall Width N/A 11 mm |
| 00040024 | N/A FAG (Schaeffler) 7 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 7 mm | Maximum Speed N/A 53000 rpm | Outside Diameter N/A 19 mm | Overall Width N/A 6 mm |
| 03557669 | N/A FAG (Schaeffler) 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 20 mm | Maximum Speed N/A 9700 rpm | Outside Diameter N/A 42 mm | Overall Width N/A 12 mm |
| 04638010 | N/A FAG (Schaeffler) 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 45 mm | Maximum Speed N/A 4650 rpm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 05427692 | N/A FAG (Schaeffler) 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 20 mm | Maximum Speed N/A 9100 rpm | Outside Diameter N/A 47 mm | Overall Width N/A 14 mm |
| 05502422 | N/A FAG (Schaeffler) 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 160 mm | Maximum Speed N/A 3800 rpm | Outside Diameter N/A 240 mm | Overall Width N/A 25 mm |
| 05513618 | N/A FAG (Schaeffler) 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 85 mm | Maximum Speed N/A 2700 rpm | Outside Diameter N/A 130 mm | Overall Width N/A 22 mm |
| 05597148 | N/A FAG (Schaeffler) 200 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 200 mm | Maximum Speed N/A 3650 rpm | Outside Diameter N/A 310 mm | Overall Width N/A 51 mm |
| 06167753 | N/A FAG (Schaeffler) 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 6900 rpm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 06475034 | N/A FAG (Schaeffler) 8 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 8 mm | Maximum Speed N/A 40000 rpm | Outside Diameter N/A 22 mm | Overall Width N/A 7 mm |
| 06603642 | N/A FAG (Schaeffler) 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 70 mm | Maximum Speed N/A 7000 rpm | Outside Diameter N/A 125 mm | Overall Width N/A 24 mm |