Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02296468 | N/A FAG (Schaeffler) 532 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 40 mm | Maximum Speed N/A 5500 rpm | Outside Diameter N/A 68 mm | Overall Width N/A 20.3 mm |
| 00133682 | N/A FAG (Schaeffler) 532 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 25 mm | Maximum Speed N/A 7500 rpm | Outside Diameter N/A 47 mm | Overall Width N/A 16.7 mm |
| 00133762 | N/A FAG (Schaeffler) 533 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 3200 rpm | Outside Diameter N/A 105 mm | Overall Width N/A 39.3 mm |
| 02296498 | N/A FAG (Schaeffler) 532 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 70 mm | Maximum Speed N/A 4000 rpm | Outside Diameter N/A 105 mm | Overall Width N/A 28.8 mm |
| 00133756 | N/A FAG (Schaeffler) 533 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 50 mm | Maximum Speed N/A 3550 rpm | Outside Diameter N/A 95 mm | Overall Width N/A 34.3 mm |
| 00133691 | N/A FAG (Schaeffler) 532 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 35 mm | Maximum Speed N/A 6000 rpm | Outside Diameter N/A 62 mm | Overall Width N/A 19.9 mm |
| 00133496 | N/A FAG (Schaeffler) 514 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 45 mm | Maximum Speed N/A 2850 rpm | Outside Diameter N/A 100 mm | Overall Width N/A 39 mm |
| 02288355 | N/A FAG (Schaeffler) 522 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 60 mm | Maximum Speed N/A 3950 rpm | Outside Diameter N/A 110 mm | Overall Width N/A 47 mm |
| 00133446 | N/A FAG (Schaeffler) 513 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 100 mm | Maximum Speed N/A 1970 rpm | Outside Diameter N/A 170 mm | Overall Width N/A 55 mm |
| 00133700 | N/A FAG (Schaeffler) 532 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 45 mm | Maximum Speed N/A 5500 rpm | Outside Diameter N/A 73 mm | Overall Width N/A 21.3 mm |
| 02296473 | N/A FAG (Schaeffler) 533 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 2480 rpm | Outside Diameter N/A 135 mm | Overall Width N/A 52 mm |
| 00133424 | N/A FAG (Schaeffler) 513 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 2480 rpm | Outside Diameter N/A 135 mm | Overall Width N/A 44 mm |
| 00133404 | N/A FAG (Schaeffler) 513 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 3200 rpm | Outside Diameter N/A 105 mm | Overall Width N/A 35 mm |
| 00133364 | N/A FAG (Schaeffler) 513 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 25 mm | Maximum Speed N/A 6000 rpm | Outside Diameter N/A 52 mm | Overall Width N/A 18 mm |
| 00133399 | N/A FAG (Schaeffler) 513 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 50 mm | Maximum Speed N/A 3550 rpm | Outside Diameter N/A 95 mm | Overall Width N/A 31 mm |
| 00133458 | N/A FAG (Schaeffler) 513 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 120 mm | Maximum Speed N/A 1610 rpm | Outside Diameter N/A 210 mm | Overall Width N/A 70 mm |
| 00133772 | N/A FAG (Schaeffler) 533 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 70 mm | Maximum Speed N/A 2750 rpm | Outside Diameter N/A 125 mm | Overall Width N/A 44.2 mm |
| 00133501 | N/A FAG (Schaeffler) 514 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 50 mm | Maximum Speed N/A 2650 rpm | Outside Diameter N/A 110 mm | Overall Width N/A 43 mm |
| 02296469 | N/A FAG (Schaeffler) 532 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 85 mm | Maximum Speed N/A 3250 rpm | Outside Diameter N/A 125 mm | Overall Width N/A 33.1 mm |
| 02296465 | N/A FAG (Schaeffler) 523 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 50 mm | Maximum Speed N/A 3150 rpm | Outside Diameter N/A 110 mm | Overall Width N/A 64 mm |
| 00133414 | N/A FAG (Schaeffler) 513 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 65 mm | Maximum Speed N/A 3050 rpm | Outside Diameter N/A 115 mm | Overall Width N/A 36 mm |
| 00133506 | N/A FAG (Schaeffler) 514 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 2430 rpm | Outside Diameter N/A 120 mm | Overall Width N/A 48 mm |
| 00133576 | N/A FAG (Schaeffler) 522 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 45 mm | Maximum Speed N/A 4350 rpm | Outside Diameter N/A 90 mm | Overall Width N/A 45 mm |
| 02107564 | N/A FAG (Schaeffler) 532 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 65 mm | Maximum Speed N/A 4100 rpm | Outside Diameter N/A 100 mm | Overall Width N/A 28.7 mm |
| 00133388 | N/A FAG (Schaeffler) 513 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 40 mm | Maximum Speed N/A 4250 rpm | Outside Diameter N/A 78 mm | Overall Width N/A 26 mm |