Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04810425 | N/A FAG (Schaeffler) 60 Series 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 160 mm | Maximum Speed N/A 4800 rpm | Outside Diameter N/A 240 mm | Overall Width N/A 38 mm |
| 02310162 | N/A FAG (Schaeffler) 60 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 3800 rpm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 00057416 | N/A FAG (Schaeffler) 63 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 6600 rpm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 00130409 | N/A FAG (Schaeffler) 160 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 65 mm | Maximum Speed N/A 9900 rpm | Outside Diameter N/A 100 mm | Overall Width N/A 11 mm |
| 02537037 | N/A FAG (Schaeffler) 62 Series 220 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 220 mm | Maximum Speed N/A 2850 rpm | Outside Diameter N/A 400 mm | Overall Width N/A 65 mm |
| 02165055 | N/A FAG (Schaeffler) 63 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 65 mm | Maximum Speed N/A 3000 rpm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 00058564 | N/A FAG (Schaeffler) 64 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 60 mm | Maximum Speed N/A 6100 rpm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 02296535 | N/A FAG (Schaeffler) 60 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 80 mm | Maximum Speed N/A 7500 rpm | Outside Diameter N/A 125 mm | Overall Width N/A 22 mm |
| 00130004 | N/A FAG (Schaeffler) 43 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 45 mm | Maximum Speed N/A 6300 rpm | Outside Diameter N/A 100 mm | Overall Width N/A 36 mm |
| 00134133 | N/A FAG (Schaeffler) 618 Series 360 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 360 mm | Maximum Speed N/A 2470 rpm | Outside Diameter N/A 440 mm | Overall Width N/A 38 mm |
| 00058356 | N/A FAG (Schaeffler) 63 Series 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 160 mm | Maximum Speed N/A 3400 rpm | Outside Diameter N/A 340 mm | Overall Width N/A 68 mm |
| 00058647 | N/A FAG (Schaeffler) 64 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 90 mm | Maximum Speed N/A 5200 rpm | Outside Diameter N/A 225 mm | Overall Width N/A 54 mm |
| 00057844 | N/A FAG (Schaeffler) 63 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 5700 rpm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 00049912 | N/A FAG (Schaeffler) 60 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 95 mm | Maximum Speed N/A 6300 rpm | Outside Diameter N/A 145 mm | Overall Width N/A 24 mm |
| 02296531 | N/A FAG (Schaeffler) 60 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 65 mm | Maximum Speed N/A 9500 rpm | Outside Diameter N/A 100 mm | Overall Width N/A 18 mm |
| 00050090 | N/A FAG (Schaeffler) 60 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 105 mm | Maximum Speed N/A 5700 rpm | Outside Diameter N/A 160 mm | Overall Width N/A 26 mm |
| 00057207 | N/A FAG (Schaeffler) 63 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 50 mm | Maximum Speed N/A 8600 rpm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02162342 | N/A FAG (Schaeffler) 62 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 90 mm | Maximum Speed N/A 4850 rpm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 00055394 | N/A FAG (Schaeffler) 62 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 105 mm | Maximum Speed N/A 4000 rpm | Outside Diameter N/A 190 mm | Overall Width N/A 36 mm |
| 00134084 | N/A FAG (Schaeffler) 618 Series 220 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 220 mm | Maximum Speed N/A 3200 rpm | Outside Diameter N/A 270 mm | Overall Width N/A 24 mm |
| 02296445 | N/A FAG (Schaeffler) 160 Series 190 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 190 mm | Maximum Speed N/A 3100 rpm | Outside Diameter N/A 290 mm | Overall Width N/A 31 mm |
| 00130025 | N/A FAG (Schaeffler) 43 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 60 mm | Maximum Speed N/A 4650 rpm | Outside Diameter N/A 130 mm | Overall Width N/A 46 mm |
| 01605269 | N/A FAG (Schaeffler) 60 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 130 mm | Maximum Speed N/A 2000 rpm | Outside Diameter N/A 200 mm | Overall Width N/A 33 mm |
| 00058320 | N/A FAG (Schaeffler) 63 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 130 mm | Maximum Speed N/A 4150 rpm | Outside Diameter N/A 280 mm | Overall Width N/A 58 mm |
| 00058227 | N/A FAG (Schaeffler) 63 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 100 mm | Maximum Speed N/A 3600 rpm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |